??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC D269-M414-M415-U0029-000-C011
HELP_VARIABLE
Company
Balluff
Description
Adapter
Bill of material
BALLUFF BCC D269-M414-M415-U0029-000-C011
VERF
Availability
Available
BC
Order code
BCC0C0Z
TC
Product identifier
BCC D269-M414-M415-U0029-000-C011
PX
Product view
47307_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.096 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Connection 1 = D-Sub-Male, angled, 9-pin, Connection 2 = M12x1-Male, straight, 4-pin, B-coded, Connection 3 = M12x1-Female, straight, 5-pin, B-coded, Operating voltage Ub = 30 VDC, Rated current (40 °C) = 3.0 A, IP rating = IP30, Ambient temperature = -20...70 °C, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.